2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Pfannenberg 21155635006

Expand Table
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Pfannenberg Sizing Software
PSS
Size of visual coverage
VS
3D-Coverage
ABC [m]
Size of visual coverage A1
A1 [m]
Size of visual coverage A2
A2 [m]
1
2
3
4
5
6
7
8
9
10
21155631006
PMF LED-HI 24 DC CL
Flashing light PMF LED-HI clear DM,12/24DC,315cd,IP55
"Extremely bright all-round LED light with clear lens and Fresnel optic - 3 different signal modes adjustable: blinking light, flashing light, rotating mirror effect - standard with inrush current limitation and wide-range power supply 10 - 30 V DC - for signalling hazardous conditions in safety-relevant applications such as process and plant safety - low power consumption, high reliability and long service life thanks to the use of state-of-the-art electronic components - without replacing mechanical or electrical wear parts - up to 2 of 4 quadrants can be switched off, energy-saving and for directional signalling - various mounting options - directly with enclosed flat gasket (DM) or with a stainless steel bracket (WM) - 315 cd, automatically reducible (day/night operation) - Service life of light source: > 50000h - Maximum viewing distance: 411 m - Protection class: IP 55 (vertical mounting) - Dimensions: 177 mm diameter x 185 mm (depending on the mounting method) - Operating temperature: -40C - +55C"
Website
without
0x0x0
0.0
0.0
21155631007
PMF LED-HI 24 DC CL
Flashing light PMF LED-HI clear WM,12/24DC,315cd,IP55
"Extremely bright all-round LED light with clear lens and Fresnel optic - 3 different signal modes adjustable: blinking light, flashing light, rotating mirror effect - standard with inrush current limitation and wide-range power supply 10 - 30 V DC - for signalling hazardous conditions in safety-relevant applications such as process and plant safety - low power consumption, high reliability and long service life thanks to the use of state-of-the-art electronic components - without replacing mechanical or electrical wear parts - up to 2 of 4 quadrants can be switched off, energy-saving and for directional signalling - various mounting options - directly with enclosed flat gasket (DM) or with a stainless steel bracket (WM) - 315 cd, automatically reducible (day/night operation) - Service life of light source: > 50000h - Maximum viewing distance: 411 m - Protection class: IP 55 (vertical mounting) - Dimensions: 177 mm diameter x 185 mm (depending on the mounting method) - Operating temperature: -40C - +55C"
Website
without
0x0x0
0.0
0.0
21155634006
PMF LED-HI 24 DC AM
Flashing light PMF LED-HI amber DM,12/24DC,315cd,IP55
"Extremely bright all-round LED light with amber lens and Fresnel optic - 3 different signal modes adjustable: blinking light, flashing light, rotating mirror effect - standard with inrush current limitation and wide-range power supply 10 - 30 V DC - for signalling hazardous conditions in safety-relevant applications such as process and plant safety - low power consumption, high reliability and long service life thanks to the use of state-of-the-art electronic components - without replacing mechanical or electrical wear parts - up to 2 of 4 quadrants can be switched off, energy-saving and for directional signalling - various mounting options - directly with enclosed flat gasket (DM) or with a stainless steel bracket (WM) - 315 cd, automatically reducible (day/night operation) - Service life of light source: > 50000h - Maximum viewing distance: 411 m - Protection class: IP 55 (vertical mounting) - Dimensions: 177 mm diameter x 185 mm (depending on the mounting method) - Operating temperature: -40C - +55C"
Website
without
0x0x0
0.0
0.0
21155634007
PMF LED-HI 24 DC AM
Flashing light PMF LED-HI amber WM,12/24DC,315cd,IP55
"Extremely bright all-round LED light with amber lens and Fresnel optic - 3 different signal modes adjustable: blinking light, flashing light, rotating mirror effect - standard with inrush current limitation and wide-range power supply 10 - 30 V DC - for signalling hazardous conditions in safety-relevant applications such as process and plant safety - low power consumption, high reliability and long service life thanks to the use of state-of-the-art electronic components - without replacing mechanical or electrical wear parts - up to 2 of 4 quadrants can be switched off, energy-saving and for directional signalling - various mounting options - directly with enclosed flat gasket (DM) or with a stainless steel bracket (WM) - 315 cd, automatically reducible (day/night operation) - Service life of light source: > 50000h - Maximum viewing distance: 411 m - Protection class: IP 55 (vertical mounting) - Dimensions: 177 mm diameter x 185 mm (depending on the mounting method) - Operating temperature: -40C - +55C"
Website
without
0x0x0
0.0
0.0
21155635006
PMF LED-HI 24 DC RD
Flashing light PMF LED-HI red DM,12/24DC,315cd,IP55
"Extremely bright all-round LED light with red lens and Fresnel optic - 3 different signal modes adjustable: blinking light, flashing light, rotating mirror effect - standard with inrush current limitation and wide-range power supply 10 - 30 V DC - for signalling hazardous conditions in safety-relevant applications such as process and plant safety - low power consumption, high reliability and long service life thanks to the use of state-of-the-art electronic components - without replacing mechanical or electrical wear parts - up to 2 of 4 quadrants can be switched off, energy-saving and for directional signalling - various mounting options - directly with enclosed flat gasket (DM) or with a stainless steel bracket (WM) - 315 cd, automatically reducible (day/night operation) - Service life of light source: > 50000h - Maximum viewing distance: 411 m - Protection class: IP 55 (vertical mounting) - Dimensions: 177 mm diameter x 185 mm (depending on the mounting method) - Operating temperature: -40C - +55C"
Website
without
0x0x0
0.0
0.0
21155635007
PMF LED-HI 24 DC RD
Flashing light PMF LED-HI red WM,12/24DC,315cd,IP55
"Extremely bright all-round LED light with red lens and Fresnel optic - 3 different signal modes adjustable: blinking light, flashing light, rotating mirror effect - standard with inrush current limitation and wide-range power supply 10 - 30 V DC - for signalling hazardous conditions in safety-relevant applications such as process and plant safety - low power consumption, high reliability and long service life thanks to the use of state-of-the-art electronic components - without replacing mechanical or electrical wear parts - up to 2 of 4 quadrants can be switched off, energy-saving and for directional signalling - various mounting options - directly with enclosed flat gasket (DM) or with a stainless steel bracket (WM) - 315 cd, automatically reducible (day/night operation) - Service life of light source: > 50000h - Maximum viewing distance: 411 m - Protection class: IP 55 (vertical mounting) - Dimensions: 177 mm diameter x 185 mm (depending on the mounting method) - Operating temperature: -40C - +55C"
Website
without
0x0x0
0.0
0.0
21155636006
PMF LED-HI 24 DC GN
Flashing light PMF LED-HI green DM,12/24DC,315cd,IP55
"Extremely bright all-round LED light with green lens and Fresnel optic - 3 different signal modes adjustable: blinking light, flashing light, rotating mirror effect - standard with inrush current limitation and wide-range power supply 10 - 30 V DC - for signalling hazardous conditions in safety-relevant applications such as process and plant safety - low power consumption, high reliability and long service life thanks to the use of state-of-the-art electronic components - without replacing mechanical or electrical wear parts - up to 2 of 4 quadrants can be switched off, energy-saving and for directional signalling - various mounting options - directly with enclosed flat gasket (DM) or with a stainless steel bracket (WM) - 315 cd, automatically reducible (day/night operation) - Service life of light source: > 50000h - Maximum viewing distance: 411 m - Protection class: IP 55 (vertical mounting) - Dimensions: 177 mm diameter x 185 mm (depending on the mounting method) - Operating temperature: -40C - +55C"
Website
without
0x0x0
0.0
0.0
21155636007
PMF LED-HI 24 DC GN
Flashing light PMF LED-HI green WM,12/24DC,315cd,IP55
"Extremely bright all-round LED light with green lens and Fresnel optic - 3 different signal modes adjustable: blinking light, flashing light, rotating mirror effect - standard with inrush current limitation and wide-range power supply 10 - 30 V DC - for signalling hazardous conditions in safety-relevant applications such as process and plant safety - low power consumption, high reliability and long service life thanks to the use of state-of-the-art electronic components - without replacing mechanical or electrical wear parts - up to 2 of 4 quadrants can be switched off, energy-saving and for directional signalling - various mounting options - directly with enclosed flat gasket (DM) or with a stainless steel bracket (WM) - 315 cd, automatically reducible (day/night operation) - Service life of light source: > 50000h - Maximum viewing distance: 411 m - Protection class: IP 55 (vertical mounting) - Dimensions: 177 mm diameter x 185 mm (depending on the mounting method) - Operating temperature: -40C - +55C"
Website
without
0x0x0
0.0
0.0
21155637006
PMF LED-HI 24 DC BU
Flashing light PMF LED-HI blue DM,12/24DC,315cd,IP55
"Extremely bright all-round LED light with blue lens and Fresnel optic - 3 different signal modes adjustable: blinking light, flashing light, rotating mirror effect - standard with inrush current limitation and wide-range power supply 10 - 30 V DC - for signalling hazardous conditions in safety-relevant applications such as process and plant safety - low power consumption, high reliability and long service life thanks to the use of state-of-the-art electronic components - without replacing mechanical or electrical wear parts - up to 2 of 4 quadrants can be switched off, energy-saving and for directional signalling - various mounting options - directly with enclosed flat gasket (DM) or with a stainless steel bracket (WM) - 315 cd, automatically reducible (day/night operation) - Service life of light source: > 50000h - Maximum viewing distance: 411 m - Protection class: IP 55 (vertical mounting) - Dimensions: 177 mm diameter x 185 mm (depending on the mounting method) - Operating temperature: -40C - +55C"
Website
without
0x0x0
0.0
0.0
21155637007
PMF LED-HI 24 DC BU
Flashing light PMF LED-HI blue WM,12/24DC,315cd,IP55
"Extremely bright all-round LED light with blue lens and Fresnel optic - 3 different signal modes adjustable: blinking light, flashing light, rotating mirror effect - standard with inrush current limitation and wide-range power supply 10 - 30 V DC - for signalling hazardous conditions in safety-relevant applications such as process and plant safety - low power consumption, high reliability and long service life thanks to the use of state-of-the-art electronic components - without replacing mechanical or electrical wear parts - up to 2 of 4 quadrants can be switched off, energy-saving and for directional signalling - various mounting options - directly with enclosed flat gasket (DM) or with a stainless steel bracket (WM) - 315 cd, automatically reducible (day/night operation) - Service life of light source: > 50000h - Maximum viewing distance: 411 m - Protection class: IP 55 (vertical mounting) - Dimensions: 177 mm diameter x 185 mm (depending on the mounting method) - Operating temperature: -40C - +55C"
Website
without
0x0x0
0.0
0.0
Näytä pakattu näyttö (10 määritettävät tuotteet)
Tilausnumero21155635006
ShorttextVisual Signaling
Viimeisin muutos30.06.2025 09:56:45
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-11-03-50 Merkkivalo
27-14-32-05 Salamavalo

ECLASS 13.0

27-11-03-50 Signaling light
27-14-32-05 Salamavalo

ECLASS 12.0

27-11-03-50 Signaling light
27-14-32-05 Flashlamp

ECLASS 11.1

27-11-03-50 Signaling light
27-14-32-05 Flashlamp

ECLASS 11.0

27-11-03-50 Signaling light
27-14-32-05 Flashlamp

ECLASS 10.1

27-14-32-05 Flashlamp
Voltage typeDC
27-11-03-50 Signaling light

ECLASS 9.1

27-14-32-05 Flashlamp
Voltage typeDC
27-11-03-50 Signaling light

ECLASS 9.0

27-11-03-50 Signaling light

ETIM 10.0

EC002975 Signalling light
EC001333 Strobe luminaire

ETIM 9.0

EC002975 Signalling light
OtherOther
OtherOther
BlackBlack
DCDC
PlasticPlastic
LED not exchangeableLED not exchangeable
GreenGreen
IP55IP55
OtherOther
OtherOther
BlackBlack
DCDC
PlasticPlastic
LED not exchangeableLED not exchangeable
BlueBlue
IP55IP55
EC001333 Strobe luminaire

ETIM 8.0

EC002975 Signalling light
Othersonstige
Othersonstige
Blackschwarz
DCDC
PlasticKunststoff
LED not exchangeableLED nicht austauschbar
Greengrün
IP55IP55
Othersonstige
Othersonstige
Blackschwarz
DCDC
PlasticKunststoff
LED not exchangeableLED nicht austauschbar
Blueblau
IP55IP55
EC001333 Strobe luminaire

ETIM 7.0

EC002975 Signalling light
EC001333 Strobe luminaire

ETIM 6.0

EC002975 Signalling light
Othersonstige
Othersonstige
Blackschwarz
DCDC
PlasticKunststoff
LED not exchangeableLED nicht austauschbar
Blueblau
IP55IP55

Revit

RVT_METRICGENERICMODELFACEBASED (Metric) Generic Model face based